??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BAW M18ME-UAC48B-BP01,5-GS04-003
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW M18ME-UAC48B-BP01,5-GS04-003
VERF
Availability
Available
BC
Order code
BAW003T
TC
Artikelbezeichnung
BAW M18ME-UAC48B-BP01,5-GS04-003
PX
Product view
45631_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
M18x1
W
Gewicht
0.106 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 36 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 1...4.8 mm, Analog output = Analog, voltage 0...10 V, Output characteristic = falling on approach, Limit frequency –3 dB = 500 Hz, Repeat accuracy per BWN = ±8 µm, Non-linearity max. = ±120 µm, Housing material = Brass, nickel-plated, Material sensing surface = PBT, Connection = Cable with connector, M12x1-Male, 3-pin, 1.50 m, PUR, Operating voltage Ub = 15...30 VDC, Ambient temperature = -10...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions